(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Level Meter Stepped Graduations

Level Meter Stepped Graduations

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 90°
•Minimum Display (°): 1
•Product Dimension (mm): 95×95×30
•Mass (g): 120

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LM-90KD
LM-90KDS
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications, description
1 Piece(s)Available

9 Days or more

With Bottom Magnet
1 Piece(s)Available

9 Days or more

High strength magnet type

Loading...

  1. 1

Basic Information

Product Model Analog Angle Meter Measurement range 0~90° Minimum Display(°) 1
Product Dimensions(mm) 95×95×30 Mass(g) 120

Additional Products in this Category

Tech Support