(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tool Prestressing Gauges - Limit Screw Ring, Unified Special, Class 2A

Tool Prestressing Gauges - Limit Screw Ring, Unified Special, Class 2A
  • Volume Discount

[Features]
· Class 2A (compliant with former JIS standard) limit gauge.

(i)Caution

  • The photo is a representative image.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LG-1-1/2-8UN-GR2A
LG-1-1/2-8UN-IR2A
LG-1-1/2-8UN-WR2A
LG-1-1/4-8UN-GR2A
LG-1-1/4-8UN-IR2A
LG-1-1/4-8UN-WR2A
LG-1-1/8-8UN-GR2A
LG-1-1/8-8UN-IR2A
LG-1-1/8-8UN-WR2A
LG-1-1/16-12UN-GR2A
LG-1-1/16-12UN-IR2A
LG-1-1/16-12UN-WR2A
LG-1/2-32UN-GR2A
LG-1/2-32UN-IR2A
LG-1/2-32UN-WR2A
LG-1-3/4-8UN-GR2A
LG-1-3/4-8UN-IR2A
LG-1-3/4-8UN-WR2A
LG-1-3/8-8UN-GR2A
LG-1-3/8-8UN-IR2A
LG-1-3/8-8UN-WR2A
LG-1-3/16-12UN-GR2A
LG-1-3/16-12UN-IR2A
LG-1-3/16-12UN-WR2A
LG-1-5/8-8UN-GR2A
LG-1-5/8-8UN-IR2A
LG-1-5/8-8UN-WR2A
LG-1-5/16-12UN-GR2A
LG-1-5/16-12UN-IR2A
LG-1-5/16-12UN-WR2A
LG-2-1/2-8UN-GR2A
LG-2-1/2-8UN-IR2A
LG-2-1/2-8UN-WR2A
LG-2-8UN-GR2A
LG-2-8UN-IR2A
LG-2-8UN-WR2A
LG-3-1/2-8UN-GR2A
LG-3-1/2-8UN-IR2A
LG-3-1/2-8UN-WR2A
LG-3-8UN-GR2A
LG-3-8UN-IR2A
LG-3-8UN-WR2A
LG-4-1/2-8UN-GR2A
LG-4-1/2-8UN-IR2A
LG-4-1/2-8UN-WR2A
LG-4-3/4-8UN-GR2A
LG-4-3/4-8UN-IR2A
LG-4-3/4-8UN-WR2A
LG-4-8UN-GR2A
LG-4-8UN-IR2A
LG-4-8UN-WR2A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Symbol Tool No.
1 Piece(s)Available

9 Days or more

1-1/2-8UNGR9330757
1 Piece(s)Available

9 Days or more

1-1/2-8UNIR9330758
1 Piece(s)Available

9 Days or more

1-1/2-8UNWR9330759
1 Piece(s)Available

9 Days or more

1-1/4-8UNGR9330717
1 Piece(s)Available

9 Days or more

1-1/4-8UNIR9330718
1 Piece(s)Available

9 Days or more

1-1/4-8UNWR9330719
1 Piece(s)Available

9 Days or more

1-1/8-8UNGR9330687
1 Piece(s)Available

9 Days or more

1-1/8-8UNIR9330688
1 Piece(s)Available

9 Days or more

1-1/8-8UNWR9330689
1 Piece(s)Available

9 Days or more

1-1/16-12UNGR9330667
1 Piece(s)Available

9 Days or more

1-1/16-12UNIR9330668
1 Piece(s)Available

9 Days or more

1-1/16-12UNWR9330669
1 Piece(s)Available

9 Days or more

1/2-32UNGR9330607
1 Piece(s)Available

9 Days or more

1/2-32UNIR9330608
1 Piece(s)Available

9 Days or more

1/2-32UNWR9330609
1 Piece(s)Available

9 Days or more

1-3/4-8UNGR9330787
1 Piece(s)Available

9 Days or more

1-3/4-8UNIR9330788
1 Piece(s)Available

9 Days or more

1-3/4-8UNWR9330789
1 Piece(s)Available

9 Days or more

1-3/8-8UNGR9330737
1 Piece(s)Available

9 Days or more

1-3/8-8UNIR9330738
1 Piece(s)Available

9 Days or more

1-3/8-8UNWR9330739
1 Piece(s)Available

9 Days or more

1-3/16-12UNGR9330707
1 Piece(s)Available

9 Days or more

1-3/16-12UNIR9330708
1 Piece(s)Available

9 Days or more

1-3/16-12UNWR9330709
1 Piece(s)Available

9 Days or more

1-5/8-8UNGR9330777
1 Piece(s)Available

9 Days or more

1-5/8-8UNIR9330778
1 Piece(s)Available

9 Days or more

1-5/8-8UNWR9330779
1 Piece(s)Available

9 Days or more

1-5/16-12UNGR9330727
1 Piece(s)Available

9 Days or more

1-5/16-12UNIR9330728
1 Piece(s)Available

9 Days or more

1-5/16-12UNWR9330729
1 Piece(s)Available

9 Days or more

2-1/2-8UNGR9330907
1 Piece(s)Available

9 Days or more

2-1/2-8UNIR9330908
1 Piece(s)Available

9 Days or more

2-1/2-8UNWR9330909
1 Piece(s)Available

9 Days or more

2-8UNGR9330807
1 Piece(s)Available

9 Days or more

2-8UNIR9330808
1 Piece(s)Available

9 Days or more

2-8UNWR9330809
1 Piece(s)Available

9 Days or more

3-1/2-8UNGR9331057
1 Piece(s)Available

9 Days or more

3-1/2-8UNIR9331058
1 Piece(s)Available

9 Days or more

3-1/2-8UNWR9331059
1 Piece(s)Available

9 Days or more

3-8UNGR9330957
1 Piece(s)Available

9 Days or more

3-8UNIR9330958
1 Piece(s)Available

9 Days or more

3-8UNWR9330959
1 Piece(s)Available

9 Days or more

4-1/2-8UNGR9331207
1 Piece(s)Available

9 Days or more

4-1/2-8UNIR9331208
1 Piece(s)Available

9 Days or more

4-1/2-8UNWR9331209
1 Piece(s)Available

9 Days or more

4-3/4-8UNGR9331237
1 Piece(s)Available

9 Days or more

4-3/4-8UNIR9331238
1 Piece(s)Available

9 Days or more

4-3/4-8UNWR9331239
1 Piece(s)Available

9 Days or more

4-8UNGR9331107
1 Piece(s)Available

9 Days or more

4-8UNIR9331108
1 Piece(s)Available

9 Days or more

4-8UNWR9331109

Loading...

  1. 1

Basic Information

Product Type Gauge Ring Accuracy 2A

Additional Products in this Category

Tech Support