(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight/End Mill Shank, Flat Type, ADF-2D

Carbide Solid Drill Bits - Straight/End Mill Shank, Flat Type, ADF-2D
  • Volume Discount

[Features]
· Can be used in various applications such as counterboring of inclined and curved surfaces and semi-split hole drilling.
· The wear-resistant layer suppresses abrasion and prevents crack propagation due to the periodic nano-layered coating.
· The original bottom edge shape reduces the cutting resistance and achieves stable processing.

(i)Caution

  • Unevenness in color may occur in the coating, but this does not affect the performance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ADF-2D-2
ADF-2D-2.1
ADF-2D-2.2
ADF-2D-2.3
ADF-2D-2.4
ADF-2D-2.5
ADF-2D-2.6
ADF-2D-2.7
ADF-2D-2.8
ADF-2D-2.9
ADF-2D-2.32
ADF-2D-2.42
ADF-2D-2.54
ADF-2D-2.58
ADF-2D-2.76
ADF-2D-2.78
ADF-2D-3
ADF-2D-3.03
ADF-2D-3.1
ADF-2D-3.2
ADF-2D-3.3
ADF-2D-3.4
ADF-2D-3.6
ADF-2D-3.7
ADF-2D-3.8
ADF-2D-3.9
ADF-2D-3.15
ADF-2D-3.53
ADF-2D-3.66
ADF-2D-3.68
ADF-2D-4
ADF-2D-4.03
ADF-2D-4.1
ADF-2D-4.2
ADF-2D-4.3
ADF-2D-4.4
ADF-2D-4.5
ADF-2D-4.6
ADF-2D-4.7
ADF-2D-4.8
ADF-2D-4.9
ADF-2D-4.53
ADF-2D-4.62
ADF-2D-4.64
ADF-2D-5
ADF-2D-5.03
ADF-2D-5.1
ADF-2D-5.2
ADF-2D-5.3
ADF-2D-5.4
ADF-2D-5.5
ADF-2D-5.6
ADF-2D-5.7
ADF-2D-5.8
ADF-2D-5.9
ADF-2D-5.52
ADF-2D-5.54
ADF-2D-6
ADF-2D-6.03
ADF-2D-6.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No. Under Head Length ℓ₂
(mm)
Shape (type)
1 Piece(s)Available

9 Days or more

21050End Mill Shank4333020010.31
1 Piece(s)Available

9 Days or more

2.11050End Mill Shank4333021010.51
1 Piece(s)Available

9 Days or more

2.21150End Mill Shank4333022010.61
1 Piece(s)Available

9 Days or more

2.31150End Mill Shank4333023010.81
1 Piece(s)Available

8 Days or more

2.41250End Mill Shank43330240111
1 Piece(s)Available

9 Days or more

2.51250End Mill Shank4333025011.21
1 Piece(s)Available

8 Days or more

2.61350End Mill Shank4333026011.41
1 Piece(s)Available

9 Days or more

2.71350End Mill Shank4333027011.61
1 Piece(s)Available

9 Days or more

2.81450End Mill Shank4333028011.81
1 Piece(s)Available

9 Days or more

2.91450End Mill Shank4333029011.91
1 Piece(s)Available

9 Days or more

2.321150End Mill Shank4333023210.91
1 Piece(s)Available

9 Days or more

2.421250End Mill Shank4333024211.11
1 Piece(s)Available

9 Days or more

2.541250End Mill Shank4333025411.31
1 Piece(s)Available

9 Days or more

2.581250End Mill Shank4333025811.41
1 Piece(s)Available

9 Days or more

2.761350End Mill Shank4333027611.71
1 Piece(s)Available

9 Days or more

2.781350End Mill Shank4333027811.71
1 Piece(s)Available

9 Days or more

31555End Mill Shank6333030011.41
1 Piece(s)Available

9 Days or more

3.031555End Mill Shank6333030311.51
1 Piece(s)Available

9 Days or more

3.11555End Mill Shank6333031011.61
1 Piece(s)Available

9 Days or more

3.21555End Mill Shank6333032011.81
1 Piece(s)Available

8 Days or more

3.31555End Mill Shank63330330121
1 Piece(s)Available

9 Days or more

3.41655End Mill Shank6333034012.11
1 Piece(s)Available

9 Days or more

3.61655End Mill Shank6333036012.51
1 Piece(s)Available

9 Days or more

3.71655End Mill Shank6333037012.71
1 Piece(s)Available

9 Days or more

3.81960End Mill Shank6333038017.91
1 Piece(s)Available

9 Days or more

3.91960End Mill Shank6333039018.11
1 Piece(s)Available

9 Days or more

3.151555End Mill Shank6333031511.71
1 Piece(s)Available

9 Days or more

3.531655End Mill Shank6333035312.41
1 Piece(s)Available

9 Days or more

3.661655End Mill Shank6333036612.61
1 Piece(s)Available

9 Days or more

3.681655End Mill Shank6333036812.71
1 Piece(s)Available

8 Days or more

41960End Mill Shank6333040018.31
1 Piece(s)Available

9 Days or more

4.031960End Mill Shank6333040318.31
1 Piece(s)Available

9 Days or more

4.11960End Mill Shank6333041018.51
1 Piece(s)Available

9 Days or more

4.22160End Mill Shank6333042018.61
1 Piece(s)Available

9 Days or more

4.32160End Mill Shank6333043018.81
1 Piece(s)Available

9 Days or more

4.42160End Mill Shank63330440191
1 Piece(s)Available

9 Days or more

4.52160End Mill Shank6333045019.21
1 Piece(s)Available

9 Days or more

4.62160End Mill Shank6333046019.41
1 Piece(s)Available

9 Days or more

4.72160End Mill Shank6333047019.61
1 Piece(s)Available

9 Days or more

4.82465End Mill Shank6333048024.81
1 Piece(s)Available

9 Days or more

4.92465End Mill Shank6333049024.91
1 Piece(s)Available

9 Days or more

4.532160End Mill Shank6333045319.31
1 Piece(s)Available

9 Days or more

4.622160End Mill Shank6333046219.41
1 Piece(s)Available

9 Days or more

4.642160End Mill Shank6333046419.51
1 Piece(s)Available

9 Days or more

52465End Mill Shank6333050025.11
1 Piece(s)Available

9 Days or more

5.032465End Mill Shank6333050325.21
1 Piece(s)Available

9 Days or more

5.12465End Mill Shank6333051025.31
1 Piece(s)Available

8 Days or more

5.22465End Mill Shank6333052025.51
1 Piece(s)Available

9 Days or more

5.32465End Mill Shank6333053025.71
1 Piece(s)Available

9 Days or more

5.42765End Mill Shank6333054025.91
1 Piece(s)Available

9 Days or more

5.52765End Mill Shank6333055026.11
1 Piece(s)Available

9 Days or more

5.62765End Mill Shank6333056026.31
1 Piece(s)Available

9 Days or more

5.72765End Mill Shank6333057026.41
1 Piece(s)Available

9 Days or more

5.82765End Mill Shank6333058026.61
1 Piece(s)Available

9 Days or more

5.92765End Mill Shank6333059026.81
1 Piece(s)Available

9 Days or more

5.522765End Mill Shank6333055226.11
1 Piece(s)Available

9 Days or more

5.542765End Mill Shank6333055426.11
1 Piece(s)Available

9 Days or more

62765Straight shank63330600272
1 Piece(s)Available

9 Days or more

6.033070End Mill Shank63330603322
1 Piece(s)Available

9 Days or more

6.13070End Mill Shank63330610322

Loading...

Basic Information

Work material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA Coating Details EgiAs Coating

Additional Products in this Category

Tech Support