(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noga / Ceramic Cutter CR1100

Noga / Ceramic Cutter CR1100

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Manual
•Content: Set
•Material: Ceramic
•Specification: Ceramics blade with convex face radius of R250 mm. Integrated type handle and blade. Blade is not replaceable.

Part Number

Configured Part Number is shown.

CR1100

Part Number
CR1100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Castings and brass / Plastic
Material Ceramic Specifications Ceramics blade with convex face radius of R250 mm. Integrated type handle and blade. Blade is not replaceable.

Please check the type/dimensions/specifications of the part CR1100 in the Noga / Ceramic Cutter CR1100 series.

Additional Products in this Category

Tech Support