(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Category : Plier
•Pliers Type : Plier
•Spring : Not Included
For complete product overview and details on Neji-Saurus XP PZ-56, see the sections below:
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 175 |
---|---|---|---|---|---|
With or without spring | NA | Set / Single Item | Single Item | Product Type | For Large Screws |
Blade hardness | HRC56±2 | Screw Shape | Pan head screw | Gripping tip part(φ mm) | 3-10 |
Main Body Gripping Part(φ mm) | 5.5-14 | Material | Chrome Vanadium Steel | Main body: option | Main Body |
Weight(g) | 187 | Features | A combination type featuring 2-stage size switching. Also features cross body that does not apply a load on the set pin and provides excellent durability. |
Please check the type/dimensions/specifications of the part PZ-56 in the Neji-Saurus XP PZ-56 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy