(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Anti-Static Bag, Width (mm): 70 to 300【10-100 Pieces Per Package】

Anti-Static Bag, Width (mm): 70 to 300
  • Volume Discount

[Features]
· Non-polluting with no surfactant added.
· Since the resin itself has an anti-static effect, humidity dependence is virtually none, and a stable surface resistance value is maintained for a long duration.
[Applications]
· Optimal for protection of ESDS with a power supply.
· The contents can be seen because it is uncharged and transparent.
[Materials]
· Special Polyethylene

Part Number

Configured Part Number is shown.

Part Number
ZC-91
ZC-92
ZC-93
ZC-94
ZC-95
ZC-96
ZC-96S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Length
(m)
Surface resistance value JAN Code Trusco Code Mass
(g)
Material Internal Capacity

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001505 X 10¹⁰ (20°C/Humidity 50%)4989833090913400-234218Special polyethylene1 Bag (10 Sheets)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001505 X 10¹⁰ (20°C/Humidity 50%)4989833090920400-2351152Special polyethylene1 Bag (100 Sheets)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2003005 X 10¹⁰ (20°C/Humidity 50%)4989833090937400-236967Special polyethylene1 Bag (10 Sheets)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2003005 X 10¹⁰ (20°C/Humidity 50%)4989833090944399-2250575Special polyethylene1 Bag (100 Sheets)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3004505 X 10¹⁰ (20°C/Humidity 50%)4989833090951400-2377130Special polyethylene1 Bag (10 Sheets)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3004505 X 10¹⁰ (20°C/Humidity 50%)4989833090968400-23851315Special Polyethylene (Single Layer)1 Bag (100 Sheets)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2504005×1010 (20°C/humidity 50%)4989833091163--Special Polyethylene (Single-Layer)1 bag (100 pcs.)

Loading...

  1. 1

Basic Information

Thickness(mm) 0.05 Product Type Electrostatic Discharge Protection Products Color Blue

Additional Products in this Category

Tech Support