(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories for Anti-Static Ground Use, Accessories for Wrist Strap

Accessories for Anti-Static Ground Use, Accessories for Wrist Strap
  • Volume Discount

•Product Model: Electro Static Discharge Protection Kit
•JAN Code: 0054007182238
•Trusco Code: 212-3193
•Mass (g): 184
•Specification: 2 Wrist Straps Connected

PDF

Part Number

Configured Part Number is shown.

3042

 
Part Number
3042
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Model Anti-static grounding supply JAN Code 0054007182238 Trusco Code 212-3193
Specifications 2 Wrist Straps Connected Mass(g) 184 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 3042 in the Accessories for Anti-Static Ground Use, Accessories for Wrist Strap series.

Additional Products in this Category

Tech Support