(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrostatic Discharge Protection Accessory, Ground Wire 4.5 m

Electrostatic Discharge Protection Accessory, Ground Wire 4.5 m
  • Volume Discount

•Product Model: Electro Static Discharge Protection Kit
•JAN Code: 4901690412431
•Trusco Code: 282-0781
•Mass (g): 70
•Specification: 1-MΩ built-in current-limiting resistor

PDF

Part Number

Configured Part Number is shown.

3040

 
Part Number
3040
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Model Anti-static grounding supply JAN Code 4901690412431 Trusco Code 282-0781
Specifications 1-MΩ built-in current-limiting resistor Grounding Wire 4.5m Mass(g) 70
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 3040 in the Electrostatic Discharge Protection Accessory, Ground Wire 4.5 m series.

Additional Products in this Category

Tech Support