(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Soldering Iron Tester

Soldering Iron Tester
  • Volume Discount

Accessory: Sensor x 3, Test Leads, Fuse
Amount Of Content: 1 pc.
Depth: 160
Height: 58
Jan Code: 4975205450768
Mass: 1
Power Supply: 100-240V AC50/60Hz
Product Model: Solder Tip Temperature Gauge
Trusco Code: 442-3691
Width: 185
For complete product overview and details on Soldering Iron Tester see the sections below:

Part Number

Configured Part Number is shown.

TM-200

Part Number
TM-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

9 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Soldering Iron Thermometer Power Supply 100-240V AC50/60Hz Height(mm) 58
Width(mm) 185 Depth(mm) 160 JAN Code 4975205450768
Trusco Code 442-3691 Accessory Sensor x 3, Test Leads, Fuse Mass(kg) 1
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support