(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Trowel Tips for Soldering Irons

Trowel Tips for Soldering Irons
  • Volume Discount

•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: x
•Others: Option
•Conforming Trowel: PX-201、PX-335、PX-338、PX342、SVS800AS、SVS580AS、SVS500AS
•Mass (g): 9

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PX-2RT-1.6D
PX-2RT-2BC
PX-2RT-3BC
PX-2RT-5C
PX-2RT-5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Soldering Iron Tip Diameter
(mm)
Soldering Iron Tip Name JAN Code Trusco Code Specifications Amount Of Content
1 Piece(s)Available

8 Days or more

1.61.6mm4975205563635468-6969-1 pc.
1 Piece(s)Available

9 Days or more

2.2φ2.0mm4975205565912486-1353Soldering Iron Tip Lead-Free Solder Plated1 pc.
1 Piece(s)Available

8 Days or more

3.2φ3.0mm4975205565929486-1361Soldering Iron Tip Lead-Free Solder Plated1 pc (1 pc)
1 Piece(s)Available

8 Days or more

3.2φ5.0mm4975205561693486-1370-1 pc.
1 Piece(s)Available

8 Days or more

55.0mm4975205561709468-7001-1 pc.

Loading...

  1. 1

Basic Information

Product Type Trowel tips for Soldering Irons Lead-free solder compliant × Other Option
Conforming trowel PX-201、PX-335、PX-338、PX342、SVS800AS、SVS580AS、SVS500AS Mass(g) 9

Additional Products in this Category

Tech Support