(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Automatic Solder Equipment (Lead-Free Solder Compliant)

Automatic Solder Equipment (Lead-Free Solder Compliant)
  • Volume Discount

•Product Model: Related products
•Support Lead-free Soldering: ○
•Others: Option
•Overall Length (mm): 1200
•Power Consumption (W): 8

Part Number

Configured Part Number is shown.

Part Number
FD-100
FD-100FS
FD-100P-72
FD-100P-80
FD-100P-85
FD-100TA-1.0
FD-100TA-1.6
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Name Width
(mm)
Depth
(mm)
Height
(mm)
Overall Length
(mm)
Power Consumption
(W)
Conforming trowel Supported solder diameter
(mm)
Size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

8 Days or more

Solder Pipe Equipment FD-10082140210-8RX-802AS/822AS/852AS/701AS/711AS--4975205450775486-1230150001 unit
1 Piece(s)Available

8 Days or more

Foot Switch for FD-100 only6612028-----4975205450898486-12482301 pc.
1 Piece(s)Available

8 Days or more

Solder Pipe for FD-100 only-----RX-72GAS-φ3.5×824975205450812486-13021.01 pc.
1 Piece(s)Available

8 Days or more

Solder Pipe for FD-100 only-----RX-80GAS-φ3.5×564975205450799486-13111.31 pc.
1 Piece(s)Available

8 Days or more

Solder Pipe for FD-100 only-----RX-85GAS-φ3.5×404975205450805486-13291.81 pc.
1 Piece(s)Available

8 Days or more

Dedicated tube for FD-100 ASSY---1200--φ 0.6 to φ 1.0-4975205450874486-1337581 pc.
1 Piece(s)Available

8 Days or more

Dedicated tube for FD-100 ASSY---1200--φ 1.2 to φ 1.6-4975205450881486-1345581 pc.

Loading...

  1. 1

Basic Information

Product Type Related Item Lead-free solder compliant Y Other Option

Additional Products in this Category

Tech Support