(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

NAKANE Rotating Center, Bevel Type BS

NAKANE Rotating Center, Bevel Type BS
  • Volume Discount

•Runout accuracy (mm): 0.003
For complete product overview and details on NAKANE Rotating Center, Bevel Type BS see the sections below:

Part Number

Configured Part Number is shown.

Part Number
BS2
BS2-60
BS3
BS3-60
BS3B
BS4
BS4-60
BS5B
BS6
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Tip angle
(°)
Mass
(g)
1 Piece(s)Available

10 Days or more

MT232.519.568701204.52075830
1 Piece(s)Available

10 Days or more

MT2322068591204.52260700
1 Piece(s)Available

10 Days or more

MT3422185.584148.5520751460
1 Piece(s)Available

10 Days or more

MT342.820.285.574148.5524.6601280
1 Piece(s)Available

10 Days or more

MT3612285.5119168.5526753310
1 Piece(s)Available

10 Days or more

MT46122107.8119190.8626753610
1 Piece(s)Available

10 Days or more

MT458.924.2107.898190.8630602940
1 Piece(s)Available

10 Days or more

MT511038.7132216280.75.747.57519310
1 Piece(s)Available

10 Days or more

MT6110351902163359.447.57520810

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Runout accuracy(mm) 0.003

Additional Products in this Category

Tech Support