(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAKANE Rotating Center, Slide Back Type H

NAKANE Rotating Center, Slide Back Type H
  • Volume Discount

•α' (°): 40
•Tip Angle (°): 60
•Runout accuracy (mm): 0.003

Part Number

Configured Part Number is shown.

Part Number
H3
H4
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
d
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

MT33255.585.546.58173522790
1 Piece(s)Available

10 Days or more

MT44068107.86010215.8627.51610

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A α'(°) 40
Tip angle(°) 60 Runout accuracy(mm) 0.003

Additional Products in this Category

Tech Support