(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAKANE Rotating Center, Strong Type XP

NAKANE Rotating Center, Strong Type XP
  • Volume Discount

•Tip Angle (°): 60
•Runout accuracy (mm): 0.003

Part Number

Configured Part Number is shown.

Part Number
XP3
XP4
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Mass
(g)
1 Piece(s)Available

11 Days or more

MT338.546.983.145168.52.640840
1 Piece(s)Available

11 Days or more

MT452.557.3104.862214.63541940

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Tip angle(°) 60
Runout accuracy(mm) 0.003

Additional Products in this Category

Tech Support