(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

NAKANE Rotating Center, Load Type M

NAKANE Rotating Center, Load Type M
  • Volume Discount

•Tip Angle (°): 60
•Runout accuracy (mm): 0.005

Part Number

Configured Part Number is shown.

M80

Part Number
M80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Shank MT No Metric80 Tip Carbide Insert (Y/N) N/A
A(mm) 104 B(mm) 140 C(mm) 205.5
D(mm) 158 L(mm) 449.5 M(mm) 11.5
d(mm) 80 Tip angle(°) 60 Runout accuracy(mm) 0.005
Mass(g) 27340

Please check the type/dimensions/specifications of the part M80 in the NAKANE Rotating Center, Load Type M series.

Additional Products in this Category

Tech Support