(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAKANE Rotating Center, Standard Type LS

NAKANE Rotating Center, Standard Type LS
  • Volume Discount

•Tip Angle (°): 60
•Runout accuracy (mm): 0.003

Part Number

Configured Part Number is shown.

Part Number
LS1
LS2
LS3
LS4
LS5
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

MT12025.556.925102.4420130
1 Piece(s)Available

8 Days or more

MT223.5286827.7119.54.524240
1 Piece(s)Available

8 Days or more

MT3283285.532.3145.5528460
1 Piece(s)Available

8 Days or more

MT438.547.5107.845193.86401120
1 Piece(s)Available

12 Days or more

MT552.55313662241.57.3542750

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Tip angle(°) 60
Runout accuracy(mm) 0.003

Additional Products in this Category

Tech Support