(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAKANE Rotating Center, High-Speed Waterproof Type, FP, SP, with Cold Punched Nut (Part Numbers)

NAKANE Rotating Center, High-Speed Waterproof Type, FP, SP, with Cold Punched Nut
  • Volume Discount

•Tip Angle (°): 60
•Runout accuracy (mm): 0.003

Part Number

Configured Part Number is shown.

FP2-SP-N

Part Number
FP2-SP-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

MT223.529.566.527.7119.530.8424240130φ34.7

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Tip angle(°) 60
Runout accuracy(mm) 0.003

Please check the type/dimensions/specifications of the part FP2-SP-N in the NAKANE Rotating Center, High-Speed Waterproof Type, FP, SP, with Cold Punched Nut series.

Products like this...

Part Number
FP3-SP-N
FP5-SP-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

MT3283285.534.7145.551.0528470130φ34.7
1 Piece(s)Available

11 Days or more

MT552.55313662241.57.31.09542760860φ62

Additional Products in this Category

Tech Support