(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

ESD Tip Tweezers (Standard Straight / END Straight Taper / Flat Type)

ESD Tip Tweezers (Standard Straight / END Straight Taper / Flat Type)
  • Volume Discount

Replaceable tip tweezers with excellent cost performance.
[Features]
· Uses engineering plastic tips with anti-static measures.
· Economical with tips that can be replaced as they wear out.
· Highly durable stainless steel used for the main body.
[Applications]
· Ideal for a variety of manual work.

Part Number

Configured Part Number is shown.

Part Number
P-640-S
P-641-S
P-643-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip Model Overall Length
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

10Standard straight1251.2
1 Piece(s)Available

8 Days or more

10Tapered straight tip1250.4
1 Piece(s)Available

8 Days or more

10Flat1242.4 (R Type)

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Ends - Tips Material Polyetheretherketone (PEEK) Non-magnetic Y / N Available
Single / Multiple Single Item Part Type Main Body Replacement Tips Available
Details Type Non-magnetic performance is for chip only Weight(g) 17 Tip Color Black
Heat Resistant Temperature(°C) 315 (Tip) RoHs Corresponds To ESD Control Value(Ω) Grounding resistance Rg<1 X 10^12

Additional Products in this Category

Tech Support