(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kanon Clutch Release Torque Screwdriver N-LTDK Type

Kanon Clutch Release Torque Screwdriver N-LTDK Type
  • Volume Discount

•Product Model: Preset
•Main Body (øD2) (mm): 14.4
•Main Body Dimension L2 (mm): 10.5
•Amount Of Content: 1 pc.

Part Number

Configured Part Number is shown.

Part Number
CN300LTDK
N10LTDK
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque Adjustable Range (cN·m) Minimum Scale (cN·m) Length (mm) Grip Diameter φ
(mm)
Main body L1
(mm)
Main Body (øD1)
(mm)
Main Body (øD3)
(mm)
Mass
(g)
Included bit ⊕ Inner capacity
1 Piece(s)Available

11 Days or more

40~300115734511025214No.1、No.2(4φ)(7φ)1 pc.
1 Piece(s)Available

8 Days or more

400 to 10005235451001135762No.2、No.3(7φ)1 pc.

Loading...

  1. 1

Basic Information

Product Model Preset Type Universal SB Inner capacity 1 pc.

Additional Products in this Category

Tech Support