(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kanon Box End Type Single-Function Type Torque Wrench N - RSPK Type

Kanon Box End Type Single-Function Type Torque Wrench N - RSPK Type
  • Volume Discount

[Features]
· A-OK even in narrow places where a wrench cannot be inserted. Ring type with no mistakes in torque.
· Ideal for fastening in narrow places where a wrench cannot be inserted.
· A single-function torque wrench for which the width across flats and torque values are determined for use at a constant torque value.
· Suitable for fastening many identical bolts (nuts) with the same torque value in assembly-line work.
· The accuracy is guaranteed up to ±3%.
· H types with grips are also available.

Part Number

Configured Part Number is shown.

Part Number
N3.5RSPK5.5
N3.5RSPK6
N3.5RSPK7
N3.5RSPK8
N3.5RSPK9
N3.5RSPK10
N9RSPK5.5
N9RSPK6
N9RSPK7
N9RSPK8
N9RSPK9
N9RSPK10
N9RSPK11
N9RSPK12
N21RSPK10
N21RSPK11
N21RSPK12
N21RSPK14
N21RSPK17
N21RSPK19
N21RSPK22
N42RSPK11
N42RSPK12
N42RSPK13
N42RSPK14
N42RSPK17
N42RSPK19
N42RSPK22
N73RSPK14
N73RSPK17
N73RSPK19
N73RSPK22
N73RSPK24
N73RSPK27
N73RSPK30
N73RSPK32
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Overall Length
(mm)
Viewer Opening Diameter W
(mm)
Head Part (G)
(mm)
Head Part (S)
(mm)
Head Part (T)
(mm)
Main Body (A)
(mm)
Main Body (B)
(mm)
Main Body (øC)
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

14 Days or more

0.5~3.51755.5-10419.57.5151201 pc.
1 Piece(s)Available

14 Days or more

0.5~3.51756-10519.57.5151201 pc.
1 Piece(s)Available

14 Days or more

0.5~3.51757-10619.57.5151201 pc.
1 Piece(s)Available

14 Days or more

0.5~3.51758-13619.57.5151201 pc.
1 Piece(s)Available

14 Days or more

0.5~3.51759-16619.57.5151201 pc.
1 Piece(s)Available

23 Days or more

0.5~3.517510-14719.57.5151201 pc.
1 Piece(s)Available

14 Days or more

2 to 91975.5-10419.57.515(26.5)1301 pc.
1 Piece(s)Available

14 Days or more

2 to 91976-10519.57.515(26.5)1301 pc.
1 Piece(s)Available

14 Days or more

2 to 91977-10619.57.515(26.5)1301 pc.
1 Piece(s)Available

16 Days or more

2 to 91978-13619.57.515(26.5)1301 pc.
1 Piece(s)Available

14 Days or more

2 to 91979-14619.57.515(26.5)1301 pc.
1 Piece(s)Available

14 Days or more

2 to 919710-16719.57.515(26.5)1301 pc.
1 Piece(s)Available

14 Days or more

2 to 919711-18719.57.515(26.5)1301 pc.
1 Piece(s)Available

14 Days or more

2 to 919712-19819.57.515(26.5)1301 pc.
1 Piece(s)Available

14 Days or more

4~2122510-16719.57.515(26.5)2101 pc.
1 Piece(s)Available

14 Days or more

4~2122811-18719.57.515(26.5)2101 pc.
1 Piece(s)Available

14 Days or more

4~2122512-19819.57.515(26.5)2101 pc.
1 Piece(s)Available

14 Days or more

4~2122514-22919.57.515(26.5)2101 pc.
1 Piece(s)Available

14 Days or more

4~2122817-261019.57.515(26.5)2301 pc.
1 Piece(s)Available

14 Days or more

4~2122819-2910.519.57.515(26.5)2301 pc.
1 Piece(s)Available

14 Days or more

4~2122822-331219.57.515(26.5)2301 pc.
1 Piece(s)Available

14 Days or more

9~422681125221026.68.220(32.7)3101 pc.
1 Piece(s)Available

14 Days or more

9~422681225221026.68.220(32.7)3101 pc.
1 Piece(s)Available

14 Days or more

9~422681325221026.68.220(32.7)3101 pc.
1 Piece(s)Available

14 Days or more

9~422681425221026.68.220(32.7)3101 pc.
1 Piece(s)Available

14 Days or more

9~422731725321026.68.220(32.7)3901 pc.
1 Piece(s)Available

19 Days or more

9~422731925321026.68.220(32.7)3901 pc.
1 Piece(s)Available

14 Days or more

9~422732225321026.68.220(32.7)3901 pc.
1 Piece(s)Available

18 Days or more

14~733431427261225.89.720(32.7)4601 pc.
1 Piece(s)Available

14 Days or more

14~733431727261225.89.720(32.7)4601 pc.
1 Piece(s)Available

14 Days or more

14~733481927341225.89.720(32.7)4801 pc.
1 Piece(s)Available

14 Days or more

14~733482227341225.89.720(32.7)4801 pc.
1 Piece(s)Available

11 Days or more

14~733482427341225.89.720(32.7)4801 pc.
1 Piece(s)Available

14 Days or more

14~733532727401225.89.720(32.7)5001 pc.
1 Piece(s)Available

14 Days or more

14~733533027401225.89.720(32.7)5001 pc.
1 Piece(s)Available

14 Days or more

14~733533227401225.89.720(32.7)5001 pc.

Loading...

  1. 1

Basic Information

Product Type Single Function Type Head Replaceable NA Torque Precision(±%) 3
Friction pointer (Y/N) NA Quantity in pack 1 pc.

Additional Products in this Category

Tech Support