(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Tool Carbide End Mill

Union Tool Carbide End Mill
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): No Helix/ None
•Overall Length (L) (mm): 50
•Link Diameter (d) (mm): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UDCLRS2003-003-006
UDCLRS2003-005-006
UDCLRS2005-003-005
UDCLRS2005-003-010
UDCLRS2005-005-005
UDCLRS2005-005-010
UDCLRS2008-003-008
UDCLRS2008-003-016
UDCLRS2008-005-008
UDCLRS2008-005-016
UDCLRS2008-010-008
UDCLRS2008-010-016
UDCLRS2010-003-010
UDCLRS2010-003-020
UDCLRS2010-005-010
UDCLRS2010-005-020
UDCLRS2010-010-010
UDCLRS2010-010-020
UDCLRS2015-003-015
UDCLRS2015-003-030
UDCLRS2015-005-015
UDCLRS2015-005-030
UDCLRS2015-010-015
UDCLRS2015-010-030
UDCLRS2020-003-020
UDCLRS2020-003-040
UDCLRS2020-005-020
UDCLRS2020-005-040
UDCLRS2020-010-020
UDCLRS2020-010-040
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Length (ℓ)
(mm)
O.D. (φ)
(mm)
Corner Radius (CR)
(mm)
Effective Length
(mm)
JAN Code Trusco Code Neck diameter φd1
(mm)
1 Piece(s)Available

9 Days or more

0.150.3R0.030.64560295082120485-28690.28
1 Piece(s)Available

8 Days or more

0.150.3R0.050.64560295082137485-28770.28
1 Piece(s)Available

8 Days or more

0.250.5R0.030.54560295080584468-33660.46
1 Piece(s)Available

9 Days or more

0.250.5R0.0314560295080591468-33740.46
1 Piece(s)Available

9 Days or more

0.250.5R0.050.54560295079953468-33820.46
1 Piece(s)Available

9 Days or more

0.250.5R0.0514560295079960468-33910.46
1 Piece(s)Available

11 Days or more

0.40.8R0.030.84560295080607468-34040.76
1 Piece(s)Available

9 Days or more

0.40.8R0.031.64560295080614468-34120.76
1 Piece(s)Available

9 Days or more

0.40.8R0.050.84560295079977468-34210.76
1 Piece(s)Available

9 Days or more

0.40.8R0.051.64560295079984468-34390.76
1 Piece(s)Available

11 Days or more

0.40.8R0.10.84560295080133468-34470.76
1 Piece(s)Available

9 Days or more

0.40.8R0.11.64560295080003468-34550.76
1 Piece(s)Available

9 Days or more

0.51R0.0314560295080621468-34630.96
1 Piece(s)Available

9 Days or more

0.51R0.0324560295080638468-34710.96
1 Piece(s)Available

9 Days or more

0.51R0.0514560295080010468-34800.96
1 Piece(s)Available

9 Days or more

0.51R0.0524560295080027468-34980.96
1 Piece(s)Available

9 Days or more

0.51R0.114560295080034468-35010.96
1 Piece(s)Available

11 Days or more

0.51R0.124560295080041468-35100.96
1 Piece(s)Available

9 Days or more

0.751.5R0.031.54560295080645468-35281.44
1 Piece(s)Available

9 Days or more

0.751.5R0.0334560295080652468-35361.44
1 Piece(s)Available

11 Days or more

0.751.5R0.051.54560295080058468-35441.44
1 Piece(s)Available

9 Days or more

0.751.5R0.0534560295080065468-35521.44
1 Piece(s)Available

8 Days or more

0.751.5R0.11.54560295080072468-35611.44
1 Piece(s)Available

11 Days or more

0.751.5R0.134560295080089468-35791.44
1 Piece(s)Available

11 Days or more

12R0.0324560295080669468-35871.9
1 Piece(s)Available

9 Days or more

12R0.0344560295080676468-35951.9
1 Piece(s)Available

8 Days or more

12R0.0524560295080096468-36091.9
1 Piece(s)Available

8 Days or more

12R0.0544560295080102468-36171.9
1 Piece(s)Available

9 Days or more

12R0.124560295080119468-36251.9
1 Piece(s)Available

9 Days or more

12R0.144560295080126468-36331.9

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 2 Model Long-Neck Radius Overall Length (L)(mm) 50
Link Diameter (d)(mm) 4 Helix Angle (Θ) No torsion Shank Taper Angle Bta(°) 16

Additional Products in this Category

Tech Support