(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sandvik T-Max P Lathe Negative Tip 2025 CNM (Part Numbers)

Sandvik T-Max P Lathe Negative Tip 2025 CNM
  • Volume Discount

[Features]
· Coated carbide tip.
· Diamond Shape 80° Tip
· Negative Insert
[Applications]
· For Stainless Steel Machining

PDF

Part Number

Configured Part Number is shown.

CNMM250924-MR-2025

 
Part Number
CNMM250924-MR-2025
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity
5 Piece(s)Available

17 Days or more

5

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For processing stainless steel material, rough processing Trusco Code 609-5992
Quantity 5

Please check the type/dimensions/specifications of the part CNMM250924-MR-2025 in the Sandvik T-Max P Lathe Negative Tip 2025 CNM series.

Additional Products in this Category

Tech Support