(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kyocera Turning Insert CA515 CVD Coating DCMT11T304PP-CA515

Kyocera Turning Insert CA515 CVD Coating DCMT11T304PP-CA515
  • Volume Discount

•Breaker Application : Finish
For complete product overview and details on Kyocera Turning Insert CA515 CVD Coating, see the sections below:

Part Number

Configured Part Number is shown.

DCMT11T304PP-CA515

Part Number
DCMT11T304PP-CA515
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Breaker Application Finish JAN Code 4960664710775 Trusco Code 771-4661
Note For turning, CA515: For high-speed steel machining (wide coverage from light intermittent machining to finishing) 10

Please check the type/dimensions/specifications of the part DCMT11T304PP-CA515 in the Kyocera Turning Insert CA515 CVD Coating DCMT11T304PP-CA515 series.

Additional Products in this Category

Tech Support