(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Adapter - L-Grip Slim Pro, LG Series

Screwdriver Bit Adapter - L-Grip Slim Pro, LG Series
  • Volume Discount

[Features]
· Useful for fastening screws on walls, edges, and corners.
· Supports 18 V and makes powerful work possible.
· Slim head is used.
· Ideal for work in places with limited space: just attach to a rechargeable/electric screwdriver.
[Applications]
· For work in hard-to-reach places of machinery, deep places, and wall-adjacent areas.

PDF

Part Number

Configured Part Number is shown.

LG-6000

 
Part Number
LG-6000
Part NumberMinimum order quantityVolume DiscountDays to Ship Ordering Unit
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Tip Type Adapter shank diameter(mm) 6.35 Overall Length(mm) 138
Insertion Angle(mm) 6.35 Material Special Steel JAN Code 4906842251807
Trusco Code 494-2817 Mass(g) 240 Max. Torque 500(49Nm)
Set content and accessories ● Handle, slim/standard bit x 2 pcs. Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part LG-6000 in the Screwdriver Bit Adapter - L-Grip Slim Pro, LG Series series.

Additional Products in this Category

Tech Support