(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Main body contains internal bearings.
· Precision cutting work is possible, and durability of replacement blades has been increased.
· Replacement blades are tightly sandwiched in, reducing looseness and slippage.
· 2 air intake ports are provided and can be changed freely to match the mounting position.
· An adjustment gauge is provided for adjusting blade opening dimensions so they match the workpiece size.
[Applications]
· For gate cutting of molded resin products and wire material cutting of electronic/electrical parts, etc.
Product Model | Air Nipper | Cutting Capacity (Iron Wire)(mm) | 1 | Cutting Capacity (Copper Wire)(mm) | 1.6 |
---|---|---|---|---|---|
Cutting Capacity (ABS Resin)(mm) | 4 | Welding Pressure(N) | 580 | Air Consumption(cm3/time) | 105 |
Operating Air Pressure(MPa) | 0.4 to 0.5 | Overall Length(mm) | 117 | Hose Mounting Port | Hose outer diameter 6 mm |
Width(mm) | 36 | Depth(mm) | 117 | Height(mm) | 36 |
Replacement Blade For Iron/Copper | S4 | For Replacement Blade Resin | F3 | Mounting Hole A | 28 |
Mounting Hole B | 30 | JAN Code | 4953881525512 | Trusco Code | 487-2363 |
Mass(g) | 275 | Notes | Replacement blades are sold separately. | Supported compressors | 1/2HP or more |
Quantity | 1 unit |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy