(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precise File【3 Pieces Per Package】 (Part Numbers)

Precise File
  • Volume Discount

[Features]
· High quality fine type precise file with superior durability and sharp blades.
· It is suitable for processing a wide range of raw materials, from precision components, jewelry, and castings to plastic.
[Applications]
· Applicable Materials: Rubber, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

RD5321

 
Part Number
RD5321
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number in Packet

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1 Bag (3 pcs)

Loading...

  1. 1

Basic Information

Model Precise File Overall Length(mm) 140 Roughness of the Grain Fine
Blade Width(mm) 5.6 Shape Sword blade Thickness(mm) 1.7
JAN Code 4580120547693 Trusco Code 750-9600 Mass(g) 20
Number in Packet 1 Bag (3 pcs)

Please check the type/dimensions/specifications of the part RD5321 in the Precise File series.

Additional Products in this Category

Tech Support