(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Buff Shaft Diameter 3.0 mm【10 Pieces Per Package】

Felt Buff Shaft Diameter 3.0 mm
  • Volume Discount

[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GA2101
GA2107
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Width
(mm)
Shaft length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

473542.04580120520627499-4523221 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

13133750.04580120520740499-4582381 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Use Polishing Material Buff Shaft Diameter(mm) 3
Type Flat/soft Max. Rotational Speed(rpm) 30000 Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support