(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fiber Brush

Fiber Brush
  • Volume Discount

[Features]
· The high density alumina fiber cutting edges enable unrivaled brushing for deburring.
· Usable with a wide range of processing materials, from hard materials to soft materials.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

Part Number
FD3011
FD3012
FD3031
FD3032
FD3033
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Particle Size
(#)
Overall Length
(mm)
JAN Code Trusco Code Product Name Mass
(g)
Number Contained In A Packet
1 Piece(s)Available

7 Days or more

3620600584571130889514499-4051Minimo Fiber Brush Short #600 φ661 pc.
1 Piece(s)Available

7 Days or more

36201000584571130889521499-4060Minimo Fiber Brush Short #1000 φ661 pc.
1 Piece(s)Available

8 Days or more

335010001204571130889538499-4078Minimo Fiber Brush Long #1000 φ3101 pc.
1 Piece(s)Available

10 Days or more

655010001204571130889545499-4086Minimo Fiber Brush Long #1000 φ5201 pc.
1 Piece(s)Available

8 Days or more

675010001204571130889552499-4094Minimo Fiber Brush Long #1000 φ7301 pc.

Loading...

  1. 1

Basic Information

Contents Brush Max. Rotational Speed(rpm) 12000 Number Contained In A Packet 1 pc.

Additional Products in this Category

Tech Support