(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Metal Brush Wheel

Metal Brush Wheel
  • Volume Discount

[Features]
· Metal wire material with excellent heat resistance, abrasion resistance and durability.
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number

Configured Part Number is shown.

FC4262

Part Number
FC4262
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity
1 Piece(s)Available

9 Days or more

1 pc. (1 pc.)

Loading...

  1. 1

Basic Information

Product Model Wheel Brush Brush Length(mm) 10 Major Diameter(mm) 40
Wire Diameter(mm) 0.15 Shaft Diameter(mm) 6 Overall Length(mm) 50
Max. Rotational Speed(rpm) 3,000 JAN Code 4571130886636 Trusco Code 499-3438
Hair material Stainless steel Mass(g) 43 Quantity 1 pc. (1 pc.)

Please check the type/dimensions/specifications of the part FC4262 in the Metal Brush Wheel series.

Additional Products in this Category

Tech Support