(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Brush With C Abrasive Grain (Shaft Diameter 6.0 mm)【3 Pieces Per Package】

Nylon Brush With C Abrasive Grain (Shaft Diameter 6.0 mm)
  • Volume Discount

[Features]
· Nylon wire material with abrasive grain that provides excellent grinding and polishing performance.
· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics).
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper

PDF

Part Number

Configured Part Number is shown.

FC2943

 
Part Number
FC2943
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Quantity

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

1 bag (3 pcs.)

Loading...

  1. 1

Basic Information

Product Model End Brush Brush Length(mm) 25 Major Diameter(mm) 20
Shaft Diameter(mm) 6 Overall Length(mm) 87 Max. Rotational Speed(rpm) 3,000
JAN Code 4571130885592 Trusco Code 499-2873 Mass(g) 150
Particle Size(#) 240 Quantity 1 bag (3 pcs.)

Please check the type/dimensions/specifications of the part FC2943 in the Nylon Brush With C Abrasive Grain (Shaft Diameter 6.0 mm) series.

Additional Products in this Category

Tech Support