(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Various Bit Types, CA Series【10 Pieces Per Package】

Mounted Points - Various Bit Types, CA Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cylindrical
  • Cylindrical
  • Cylindrical
  • Cylindrical
  • Conical, No Tip
  • Sphere
  • Cylindrical, Horizontal
  • Cylindrical
  • Volume Discount

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CA3141
CA3144
CA3147
CA3203
CA3204
CA3207
CA3208
CA3209
CA3210
CA3274
CA3332
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Grinding Wheel Outer Diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

803105000Column, cylindrical13×42.5A/WA4571130860902498-9252201 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60670000Column, cylindrical13×43.0A/WA4571130860964498-9279281 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

601345000Column, cylindrical13×42.5A/WA4571130861022498-9287631 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2202105000Column, cylindrical6×36.0PA4571130861329498-9384201 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1203105000Column, cylindrical13×42.5PA4571130861343498-9392201 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120670000Column, cylindrical13×43.0PA4571130861404498-9422281 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120870000Column, cylindrical13×40.0PA4571130861428498-9431341 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1201045000Column, cylindrical13×43.0PA4571130861442498-9449451 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1201345000Column, cylindrical13×43.0PA4571130861466498-9457611 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120570000Column, cylindrical13×43.0GC4571130861749498-9546251 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120690000Ball6×47.0WA4571130862289498-9635251 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support