(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Mounted Points - Cylinder/Cone Bit, WA/GC Abrasive Grain【10 Pieces Per Package】

Mounted Points - Cylinder/Cone Bit, WA/GC Abrasive Grain

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cylindrical
  • Conical, Sharp Angle
  • Conical, Pointed Tip
  • Cylindrical, Horizontal
  • Conical, Sharp Angle
  • Volume Discount

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel

PDF

Part Number

Configured Part Number is shown.

CA1061

 
Part Number
CA1061
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Grit Size(#) 500 Shaft Diameter(mm) 2.34 Grinding Wheel Outer Diameter(mm) 2.4
Max. Rotational Speed(rpm) 30000 Type Conical acute-angled Size(mm) 7.4×46.0
abrasive grain WA JAN Code 4571130860445 Trusco Code 498-9210
Mass(g) 15 Number Contained In A Packet 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part CA1061 in the Mounted Points - Cylinder/Cone Bit, WA/GC Abrasive Grain series.

Additional Products in this Category

Tech Support