(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Cutter【5-10 Pieces Per Package】

Steel Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

  • BS1201
  • BS1207
  • BS1214
  • BS1218
  • Volume Discount

[Features]
· Uses high-toughness material to reduce the chance of blade nicks.
· Ideal for cutting precious metals, copper, resin, etc.
· Type: Spiral cut
[Applications]
· Applicable Materials: Resin, Rubber, Aluminum, Copper

(i)Caution

  • When working, always wear protective clothing such as safety helmet, safety glasses, etc.
  • The maximum operating rotation frequency is the recommended value.

Part Number

Configured Part Number is shown.

Part Number
BS1201
BS1202
BS1203
BS1204
BS1205
BS1206
BS1207
BS1208
BS1209
BS1210
BS1211
BS1212
BS1213
BS1214
BS1215
BS1216
BS1217
BS1218
BS1219
BS1221
BS1222
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Flute Diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Dimensions
(mm)
JAN Code Trusco Code Mass
(g)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

0.40.4100000Overall Length 44.54571130857742498-860417

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

0.50.5100000Overall Length 44.54571130857766498-861217

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

0.60.6100000Overall Length 44.54571130857780498-862117

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

0.70.7100000Overall Length 44.54571130857803498-863917

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

0.80.8100000Overall Length 44.54571130857827498-864717

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

0.90.965000Overall Length 44.54571130857841498-865517

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

11.065000Overall Length 44.54571130857865498-866317

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1.21.245000Overall Length 44.54571130857889498-867117

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1.41.445000Overall Length 44.54571130857902498-868017

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1.61.635000Overall Length 44.54571130857926498-869817

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1.81.835000Overall Length 44.54571130857940498-870117

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

2.12.135000Overall Length 44.54571130857964498-871017

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

2.32.335000Overall Length 44.54571130857988498-872817

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.52.515000Overall Length 44.54571130858008498-873618

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

3.13.115000Overall Length 44.54571130858022498-874418

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

3.53.515000Overall Length 44.54571130858046498-875218

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

4410000Overall Length 44.54571130858060498-876120

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

4.54.510000Overall Length 44.54571130858084498-877920

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

5520000Overall Length 42.54571130858107498-878720

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

7720000Overall Length 45.04571130858145498-880913

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

8820000Overall Length 45.04571130858169498-881715

Loading...

  1. 1

Basic Information

Shape Ball Type Shaft Diameter(mm) 2.34

Additional Products in this Category

Tech Support