(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Cylinder Bit, PA Abrasive Grain, Pink【10 Pieces Per Package】

Mounted Points - Cylinder Bit, PA Abrasive Grain, Pink

Click this image to zoom it.

Move the mouse over the image to zoom

  • CA1011
  • CA1012
  • CA1013
  • CA1014
  • CA1015
  • CA1016
  • Volume Discount

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel

PDF

Part Number

Configured Part Number is shown.

CA1012

 
Part Number
CA1012
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Grit Size(#) 220 Shaft Diameter(mm) 2.34 Grinding Wheel Outer Diameter(mm) 2
Max. Rotational Speed(rpm) 93000 Type Column, cylindrical Size(mm) 36.0×6
abrasive grain PA JAN Code 4571130860049 Trusco Code 498-9082
Mass(g) 13 Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support