(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter Shaft Diameter 2.34 mm

Carbide Cutter Shaft Diameter 2.34 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cylindrical (Spiral Cut)
  • Conical, Sharp Angle (Spiral Cut)
  • Conical, Round Tip (Cross-Cut)
  • Sphere (Spiral Cut)
  • Cylindrical (Spiral Cut)
  • Conical, Round Tip (Cross-Cut)
  • Cylindrical, Round Tip (Spiral Cut)
  • Conical, Sharp Angle (Reamer)
  • Volume Discount

[Features]
· Excellent cuttability, abrasion resistance, and durability.
· Available in abundant sizes and cut shapes according to the application, from heavy cutting to precision cutting.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

Part Number
BC1101
BC1109
BC1301
BC1302
BC1321
BC1323
BC1331
BC1373
BC1401
BC1402
BC1403
BC1404
BC1405
BC1406
BC1407
BC1408
BC1409
BC1410
BC1411
BC1412
BC1413
BC1502
BC1513
BC1522
BC1523
BC1533
BC1561
BC1562
BC1582
BC1621
BC1622
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Shape Shape Flute Diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Dimensions
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

13 Days or more

Spiral cutCylinder type0.83.58000044.54571130853713498-77214
1 Piece(s)Available

9 Days or more

Spiral cutCylinder type2.35.58000044.54571130853799498-77304
1 Piece(s)Available

9 Days or more

Spiral cutCone Cutoff Tip Type148000044.54571130853942498-77484
1 Piece(s)Available

9 Days or more

-Cone Cutoff Tip Type0.838000044.54571130853959498-77564
1 Piece(s)Available

9 Days or more

-Reverse Taper Type0.60.58000044.54571130853966498-77644
1 Piece(s)Available

9 Days or more

-Reverse Taper Type10.98000044.54571130853980498-77724
1 Piece(s)Available

9 Days or more

Cross CutCone Rounded Tip Type2.38.58000044.54571130854024498-77814
1 Piece(s)Available

9 Days or more

Cross CutCone Cutoff Tip Type2.35.58000044.54571130854062498-77994
1 Piece(s)Available

9 Days or more

Spiral cutBall Type0.40.48000044.54571130854123498-78024
1 Piece(s)Available

9 Days or more

Spiral cutBall Type0.50.58000044.54571130854130498-78114
1 Piece(s)Available

9 Days or more

Spiral cutBall Type0.60.68000044.54571130854147498-78294
1 Piece(s)Available

9 Days or more

Spiral cutBall Type0.70.78000044.54571130854154498-78374
1 Piece(s)Available

9 Days or more

Spiral cutBall Type0.80.88000044.54571130854161498-78454
1 Piece(s)Available

9 Days or more

Spiral cutBall Type0.90.98000044.54571130854178498-78534
1 Piece(s)Available

9 Days or more

Spiral cutBall Type11.08000044.04571130854185498-78614
1 Piece(s)Available

9 Days or more

Spiral cutBall Type1.21.28000044.54571130854192498-78704
1 Piece(s)Available

9 Days or more

Spiral cutBall Type1.41.48000044.54571130854208498-78884
1 Piece(s)Available

9 Days or more

Spiral cutBall Type1.61.68000044.54571130854215498-78964
1 Piece(s)Available

9 Days or more

Spiral cutBall Type1.81.88000044.54571130854222498-79004
1 Piece(s)Available

9 Days or more

Spiral cutBall Type2.12.18000044.54571130854239498-79184
1 Piece(s)Available

8 Days or more

Spiral cutBall Type2.32.38000044.54571130854246498-79264
1 Piece(s)Available

12 Days or more

Cross CutCylinder type2.3157000044.54571130854369498-79424
1 Piece(s)Available

12 Days or more

Cross CutRound tip type cylinder2.3157000044.54571130854406498-79514
1 Piece(s)Available

9 Days or more

Cross CutRound tip type cylinder2.3157000044.54571130854420498-79694
1 Piece(s)Available

9 Days or more

Cross CutRound tip type cylinder2.3157000044.54571130854437498-79774
1 Piece(s)Available

9 Days or more

Cross CutCone Rounded Tip Type2.3157000044.54571130854468498-79854
1 Piece(s)Available

9 Days or more

Spiral cutCone Rounded Tip Type6133000051.04571130854536498-79939
1 Piece(s)Available

9 Days or more

Cross CutCone Rounded Tip Type6133000051.54571130854543498-80019
1 Piece(s)Available

9 Days or more

Cross CutTree-shape6123000050.04571130854604498-80194
1 Piece(s)Available

8 Days or more

-Cone Cutoff Tip Type1.24.28000044.54571130854659498-80274
1 Piece(s)Available

8 Days or more

-Cone Cutoff Tip Type2.3108000044.54571130854666498-80354

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34

Additional Products in this Category

Tech Support