(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Working Machines - Hot Air PVC Welder, NT-WJ25S/NT-WJ25T

Heat Working Machines - Hot Air PVC Welder, NT-WJ25S/NT-WJ25T
  • Volume Discount

•Product Model: Hot Jet
•Power Supply (v): 100
•Temperature Range (°c): 0–400
•Wind pressure: 20~40kPa
•Cord Length (m): 3

Part Number

Configured Part Number is shown.

WJ25S

Part Number
WJ25S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Pot jet Power Supply(V) 100 Temperature Range(°C) 0–400
Air Amount(L/min) 80 Wind pressure 20~40kPa Output(W) 750
Accessory Gun 1 pc. Product Name Matsuden Hot Jet NT-WJ25S Type Cord Length(m) 3
Trusco Code 480-3337 Mass(g) 9000 Application For welding thermoplastic resin (vinyl chloride, etc.), segmented drying and small diameter tube shrinking.
Width(mm) 187 Depth(mm) 265 Height(mm) 212
Set Content Gun, Hose, Spare Bobbin, Spare Nozzle. Gun Stand, Cloth Bags Features A diaphragm blower type that does not make annoying noise.

Please check the type/dimensions/specifications of the part WJ25S in the Heat Working Machines - Hot Air PVC Welder, NT-WJ25S/NT-WJ25T series.

Additional Products in this Category

Tech Support