(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Super Hard Box

Super Hard Box

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSHB-400
  • TSHB-500
  • TSHB-620
  • Volume Discount

[Features]
· W Lock System (PAT): Even if you forget to fasten the buckle, a lock will engage when you lift it up, to prevent the tools from flying out.
· Easy to hold, with anti-slip rubber grip used for the handle.
· A belt loop and tool holders are attached on each side. (TSHB-500/620)
· Parts cases TPC-03L/TPC-053L/TPC-1023L can be used. (TSHB-400 Only)

Part Number

Configured Part Number is shown.

TSHB-620

Part Number
TSHB-620
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box Case Size (Frontage x Depth x Height)(mm) 620×267×224
Case color Black Mass(g) 2630 Effective inside dimension, frontage(mm) 546
Effective inside dimension, depth(mm) 226 Effective inside dimension, height(mm) 121 JAN Code 4​9​8​9​9​9​9​5​1​1​5​5​0
Trusco Code 299-4828 Color Black Material Bumper-Grade Impact-Resistant Copolymer
Accessory Inner tray, partition and skid-proofing rubber

Please check the type/dimensions/specifications of the part TSHB-620 in the Super Hard Box series.

Additional Products in this Category

Tech Support