(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Polyethylene Piping Equipment for Water Distribution Socket Elbow Clamp

Polyethylene Piping Equipment for Water Distribution Socket Elbow Clamp
  • Volume Discount

•Material: Body: aluminum
•JAN Code: 4989065109933
•Trusco Code: 758-7341
•Target fitting: Socket Tee/ 90° Elbow / 45° Elbow / Cap : JWWA 50
•Mass (g): 1300

Part Number

Configured Part Number is shown.

EKS-50

Part Number
EKS-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Material Body: aluminum JAN Code 4989065109933 Trusco Code 758-7341
Target fitting Socket Tee/ 90° Elbow / 45° Elbow / Cap : JWWA 50 Mass(g) 1300

Please check the type/dimensions/specifications of the part EKS-50 in the Polyethylene Piping Equipment for Water Distribution Socket Elbow Clamp series.

Additional Products in this Category

Tech Support