(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scope Auscultation Rod With Amplifier

Scope Auscultation Rod With Amplifier
  • Volume Discount

[Features]
· Amplifies the vibration, making it easier to hear than conventional auscultation rods.
[Applications]
· Testing tool that can hear abnormal sounds.

Part Number

Configured Part Number is shown.

02060

Part Number
02060
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Test Hammer Overall Length(mm) 240–1190 JAN Code 4962819020609
Trusco Code 471 - 7198 Mass(g) 230 Product Name DOGYU scope auscultation rod with amplifier, long

Please check the type/dimensions/specifications of the part 02060 in the Scope Auscultation Rod With Amplifier series.

Additional Products in this Category

Tech Support