(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard L Type Clamp

Standard L Type Clamp
  • Volume Discount

•Material: Steel
For complete product overview and details on Standard L Type Clamp see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TGN40T20
TGN40T25
TGN40T30
TGN60T20
TGN60T25
TGN60T30
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Trusco Code JAN Code Mass
(g)
Rail
(mm)
1 Piece(s)Available

8 Days or more

510400200397-45374008158012391350035×11
1 Piece(s)Available

8 Days or more

510400250397-45454008158012421450040×11
1 Piece(s)Available

8 Days or more

510400300397-45534008158012469560045×11
1 Piece(s)Available

8 Days or more

710600200397-45614008158012636400035×11
1 Piece(s)Available

8 Days or more

710600250397-45704008158012667510040×11
1 Piece(s)Available

8 Days or more

710600300397-45884008158012698650045×11

Loading...

  1. 1

Basic Information

Material Steel

Additional Products in this Category

Tech Support