(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Top Cutter

Top Cutter
  • Volume Discount

[Features]
· Ideal for cutting plastic gates in narrow and deep areas.
· The blade can be inserted directly from above.
· Reverse grasp possible.

Part Number

Configured Part Number is shown.

Part Number
TC-3Z
TC-10Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Performance
(mmφ)
JAN Code Trusco Code Mass
(g)
Product Name
1 Piece(s)Available

11 Days or more

14024960225270267496-2931125Three Peaks Top Cutter (with Spring) 140 mm
1 Piece(s)Available

8 Days or more

15044960225270298496-2923155Three Peaks Top Cutter (with Spring) 150 mm

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Features 1 With Coil Spring Features 2 Round Blade Material Chrome Vanadium Steel

Additional Products in this Category

Tech Support