(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Target Gas | Other | Product Model | Gas Sensor | Supported refrigerants | Freons such as R410A, R407C, R404A, R507A, R134a, R12, R22, R500, R502, HFO1234yf, R32 and R245fa |
---|---|---|---|---|---|
Trusco Code | 759-7061 | Mass(g) | 495 | Specifications | JAN code: 4991756295436 |
Width(mm) | 95 | Depth(mm) | 48 | Height(mm) | 190 |
Power Supply | Lithium Ion Rechargeable Battery (Built-in) | Accessory | Leak Check Bottle, Spare Filter x 5, AC Adapter, Body Cover, Storage Case |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy