(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Shows heat stroke index in 5 levels.
· With alarm function to sound an alarm at a preset WBGT value.
· Displays seasonal influenza indices in three stages.
· Displays the maximum and minimum temperature and humidity for today and yesterday.
[Applications]
· For preventing heat stroke and influenza in factories, offices, and daily life
· Usable in every season throughout the year with both heat stroke WBGT value and seasonal influenza index available
Product Model | Thermo-hygrometer | Measurement Temperature Range(°C) | -9.9~50 | Minimum Temperature Display(°C) | 0.1 |
---|---|---|---|---|---|
Minimum humidity display(%RH) | 1 | Measurement moisture range(%RH) | 20~90 | Width(mm) | 100 |
Depth(mm) | 17 | Height(mm) | 120 | Power Supply | AAA Batteries (x 2) x 2 |
Material | ABS Resin, Acrylic Resin | Trusco Code | 764-8910 | JAN Code | 4974425100835 |
Mass(g) | 143 | Measurement accuracy | Temperature ±1.0°C (at 10 to 40°C), ±1.5°C (others), Humidity ±5% rh (at 20 to 30°C, 40 to 70% rh), ±8% rh (other) | Heat Stroke Meter | Heat Index WBGT Value (Computational Display) 5 Level LCD Display |
Measurement items | Temperature, Humidity | Seasonal Influenza | Absolute Humidity (Calculation Display) 3-Phase LCD Display |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy