(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kyocera Milling Tip CA6535 CVD Coating SOMT100420ER-GM-CA6535

Kyocera Milling Tip CA6535 CVD Coating SOMT100420ER-GM-CA6535
  • Volume Discount

•Work Material: Stainless Steel
•JAN Code: 4960664708260
•Trusco Code: 654-6854

Part Number

Configured Part Number is shown.

SOMT100420ER-GM-CA6535

Part Number
SOMT100420ER-GM-CA6535
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Work material Stainless Steel JAN Code 4960664708260 Trusco Code 654-6854

Please check the type/dimensions/specifications of the part SOMT100420ER-GM-CA6535 in the Kyocera Milling Tip CA6535 CVD Coating SOMT100420ER-GM-CA6535 series.

Additional Products in this Category

Tech Support