(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Thermometer Accessories- Clip-On Holder, Opaque White【5 Pieces Per Package】

Thermometer Accessories- Clip-On Holder, Opaque White
  • Volume Discount

•Product Model: Other Accessories
•TGK Code: 0161532101
•Specification: Content (pcs.): 5, Main Unit Material: PP, Thermometer Holder Material: Silicone Rubber, Color: Milk White, External Diameter Range for Usability of Thermometer: Up to 10 mm

Part Number

Configured Part Number is shown.

0161-53-21-01

Part Number
0161-53-21-01
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Accessory TGK Code 0161532101 Specifications Content (pcs.): 5, Main Unit Material: PP, Thermometer Holder Material: Silicone Rubber, Color: Milk White, External Diameter Range for Usability of Thermometer: Up to 10 mm

Please check the type/dimensions/specifications of the part 0161-53-21-01 in the Thermometer Accessories- Clip-On Holder, Opaque White series.

Additional Products in this Category

Tech Support