(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutter Kadokko

Cutter Kadokko
  • Volume Discount

•Height (mm): 30
•JAN Code: 4962660495458
•Type (mm): Square shape
•Trusco Code: 404-2883
•Width (mm): 22

PDF

Part Number

Configured Part Number is shown.

4953-K

 
Part Number
4953-K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Height(mm) 30 Type(mm) Square shape Width(mm) 22
Length(mm) 76 JAN Code 4962660495458 Trusco Code 404-2883

Please check the type/dimensions/specifications of the part 4953-K in the Cutter Kadokko series.

Additional Products in this Category

Tech Support