(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blade for Chamfer/Deburring【1-10 Pieces Per Package】

Blade for Chamfer/Deburring
  • Volume Discount

•Use: Others
For complete product overview and details on Blade for Chamfer/Deburring see the sections below:

Part Number

Configured Part Number is shown.

Part Number
BN7010
BN8110
BN8143
BN9010
BT1200
CR6000
CR6100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tip angle (θ) Work material Tool Material Type JAN Code Trusco Code Applicable Body

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-General steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○]High-speed steel7290003234684112-3670Applicable Holder (EL04003), Applicable Handle (NG3000)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-General steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○]High-speed steel7290003234745112-3688Applicable Holder (EL04003), Applicable Handle (NG3000)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-General steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○]Cobalt HSS7290003234769112-3718Applicable Holder (EL04003), Applicable Handle (NG3000)

6 Pieces Per Package

1 Pack(s)Available

10 Days or more

-General steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○]High-speed steel4534644001186112-3696Applicable Holder (EL04003), Applicable Handle (NG3000)
1 Piece(s)Available

8 Days or more

-General steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○]High-speed steel4534644001360112-3351Applicable Handle (UH1000)
1 Piece(s)Available

8 Days or more

65°Resin[○]-7290003234875363-6496Applicable Handle (NC5000)
1 Piece(s)Available

8 Days or more

75°Resin[○]-7290003234066363-6500Applicable Handle (NC5000)

Loading...

  1. 1

Basic Information

Application Other

Additional Products in this Category

Tech Support