(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Counter Sink (Titanium Nitride Alumina Coating) Set【4 Pieces Per Package】

Counter Sink (Titanium Nitride Alumina Coating) Set
  • Volume Discount

•Point Angle(θ): 90
•Coating Type: TiAlN
•Number Of Flutes: 3
•JAN Code: 4526587358793
•Trusco Code: 330-5864

Part Number

Configured Part Number is shown.

6277-LSAL

Part Number
6277-LSAL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Angle (θ) 90 Coating Type TiAlN Number of flutes 3
JAN Code 4526587358793 Trusco Code 330-5864 Set Content 16.5、20.5、25.0、37.0

Please check the type/dimensions/specifications of the part 6277-LSAL in the Counter Sink (Titanium Nitride Alumina Coating) Set series.

Additional Products in this Category

Tech Support