(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chamfering Cutter NC Spot Drill (Chip)

Chamfering Cutter NC Spot Drill (Chip)
  • Volume Discount

•Point Angle(θ): 145+90
•Coating Presence: Included
•Coating Type: TiAlN
•Number Contained In A Packet: 5
•Nose R (mm): 0.8

Part Number

Configured Part Number is shown.

Part Number
N9MT0802M04C-NC2033
N9MT0802M05C-NC2033
N9MT0802M06C-NC2033
N9MT11T3M08C-NC2033
N9MT11T3M10C-NC2033
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
JAN Code Trusco Code Thickness
(mm)
Maximum Machining Diameter
(mm)
Pilot hole dimensions Applicable Holder
5 Piece(s)Available

9 Days or more

84526587370887449-02072.388M4 x 0.799616-10
5 Piece(s)Available

9 Days or more

84526587370894449-02152.388M5×0.899616-10
5 Piece(s)Available

9 Days or more

84526587370900449-02232.388M6 x 1.099616-10
5 Piece(s)Available

9 Days or more

114526587370917449-02313.9713M8 x 1.2599616-14 Series
5 Piece(s)Available

9 Days or more

114526587370924449-02403.9713M10 x 1.599616-14 Series

Loading...

  1. 1

Basic Information

Tip angle (θ) 145+90 Coating Y/N Available Coating Type TiAlN
Material Carbide Material: K20F Number Contained In A Packet 5 Nose R(mm) 0.8
No. of Corners 2

Additional Products in this Category

Tech Support