(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Speed Chamfering Tool TOGLON® Multi Chamfer

High Speed Chamfering Tool TOGLON® Multi Chamfer
  • Volume Discount

[Features]
· Toglon-shaped 5-flute chamfering dedicated model
· Ultra-high speed machining with suppressed burrs is possible for light chamfering
[Applications]
· Work materials: Mild steel, carbon steel, alloy steel, tempered steel, stainless steel, titanium alloy

PDF

Part Number

Configured Part Number is shown.

Part Number
90TGMTCH3CB
90TGMTCH3CBALT
90TGMTCH4CB
90TGMTCH4CBALT
90TGMTCH6CB
90TGMTCH6CBALT
90TGMTCH8CB
90TGMTCH8CBALT
90TGMTCH10CB
90TGMTCH10CBALT
90TGMTCH12CB
90TGMTCH12CBALT
90TGMTCH16CB
90TGMTCH16CBALT
Part NumberMinimum order quantityVolume DiscountDays to Ship Coating Type shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

Non-Coated3400.834580188190312 763-5966
1 Piece(s)Available

10 Days or more

ALT3400.834580188190381 763-5974
1 Piece(s)Available

8 Days or more

Non-Coated440144580188190329 763-5982
1 Piece(s)Available

8 Days or more

ALT440144580188190398 763-5991
1 Piece(s)Available

8 Days or more

Non-Coated6501.564580188190336 763-6008
1 Piece(s)Available

8 Days or more

ALT6501.564580188190404 763-6016
1 Piece(s)Available

8 Days or more

Non-Coated860284580188190343 763-6024
1 Piece(s)Available

8 Days or more

ALT860284580188190411 763-6032
1 Piece(s)Available

8 Days or more

Non-Coated10702.5104580188190350763-5907
1 Piece(s)Available

8 Days or more

ALT10702.5104580188190428 763-5915
1 Piece(s)Available

8 Days or more

Non-Coated12753124580188190367 763-5923
1 Piece(s)Available

8 Days or more

ALT12753124580188190435 763-5931
1 Piece(s)Available

8 Days or more

Non-Coated16804164580188190374 763-5940
1 Piece(s)Available

8 Days or more

ALT16804164580188190442 763-5958
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Coating Type shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Both square (θ) 90

Additional Products in this Category

Tech Support